You are here: Shop Home / Connection Technology / M8 Round Plug Connectors / Connection cables / Male 90°, 3-pole, to female straight

MALE 90°, 3-POLE, TO FEMALE STRAIGHT

Art. No. 7000-88061  |  Form No. 88061

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2

Product information

Article description:

Features
Male 90° to female straight
M8 - M8, 3-pole
Comments:
  1. Further cable lengths on request.
  2. Plastic housings with good resistance against chemicals and oils.
  3. The resistance to aggressive media should be individually tested for your application. Further details on request.

Specifications:

Approvals
 
Form
  88061
Technical Data
Operating voltage 60 V AC/DC
Operating current per contact max. 4 A
Locking of ports Screw thread M8 × 1 mm (recommended torque 0.4 Nm) self-securing
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Temperature range -25...+85 °C, depending on cable quality

Drawings:

Circuit diagram
Contact layout
Dimension drawing

Downloads:

4 Drawing Files [en]

Art.-No. 7000-88061-xxxxxxx

back