You are here: Shop Home / Electronics in the Control Cabinet / Active Interface Technology / Temperature converter

TEMPERATURE CONVERTER

INPUT: -50...+50 °C
Screw terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: -50°C..+50°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 44330

add to cart

INPUT: -50...+50 °C
Spring clamp terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: -50°C..+50°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 6644330

add to cart

INPUT: -50...+150 °C
Screw terminals

MIRO Temp. converter PT100 - 2/3-lead method IN: -50°C..+150°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 44331

add to cart

INPUT: -50...+150 °C
Spring clamp terminals

MIRO Temp. converter PT100 - 2/3-lead method IN: -50°C..+150°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 6644331

add to cart

INPUT: 0...100 °C
Screw terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+100°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 44332

add to cart

INPUT: 0...100 °C
Spring clamp terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+100°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 6644332

add to cart

INPUT: 0...200 °C
Screw terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+200°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 44334

add to cart

INPUT: 0...200 °C
Spring clamp terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+200°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 6644334

add to cart

INPUT: 0...600 °C
Screw terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+600°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 44336

add to cart

INPUT: 0...600 °C
Spring clamp terminals

MIRO Temp. converter PT100 - 2 /3-lead method IN: 0°C..+600°C - OUT:0..10 V / (0)4..20 mA

Art.-No. 6644336

add to cart