You are here: Shop Home / Connection Technology / Valve Connectors / Junior Timer / Valve Plug Junior Timer straight, with open ended wires

VALVE PLUG JUNIOR TIMER STRAIGHT, WITHOPEN ENDED WIRES

Art. No. 7000-70021  |  Form No. 70021

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2

Product information

Article description:

Features
Male straight
24 V AC/DC with LED
Comments:
  1. Plastic housings with good resistance against chemicals and oils.
  2. The resistance to aggressive media should be individually tested for your application. Further details on request.
  3. Further cable lengths on request.

Specifications:

Approvals
 
Form
  70021
Technical Data
Operating voltage 10...30 V AC/DC
Operating current per contact max. 4 A
Current consumption approx. 12 mA
LED display (yellow)
Protection IP65 inserted and tightened
Housing Black plastic, flame retardant
Temperature range -25...+85 °C, depending on cable quality

Drawings:

Circuit diagram
Contact layout
Dimension drawing

Downloads:

4 Drawing Files [en]

Art.-No. 7000-70021-xxxxxxx

back