You are here: Shop Home / I/O-Systems / Impact67 / CANopen / IMPACT67 compact module, plastic CANopen, 16 dig. In

IMPACT67 COMPACT MODULE, PLASTIC CANOPEN,16 DIG. IN

Art. No. 55075

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
Digital inputs
DI16
Comments:
  1. For connection cables please see chapter "Connection Technology"
  2. Housings potted on the back

Specifications:

Bus technologies
 
Approvals
 
Connections
Fieldbus M12, A-coded
Sensor-system/actuator supply 7/8", 5-pole, 2 × max. 9 A
I/O ports M12, A-coded, 5-pole
Fieldbus
Operating voltage 24 V DC (EN 61131-2)
Operating modes Polling; change of state; Cyclic
Transfer rate max. 1 Mbit/s
Addressing Rotary switch 1...99
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, p-switching (EN 61131-2)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
General data
Protection IP67
Temperature range -25...+70 °C (storage temperature -25...+70 °C)
Mounting method 2 hole screw mounting, compatible with I/O modules of MVK model range
Commercial data
Net weight 420
Weight unit Gram
Basic unit pc.
Customs tariff number 85176200
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Dimension drawing
De-rating curve

Downloads:

1 Installation Sheets [en]

Version 1.2; Art.-No. 55075, 55076, 55077, 55078

2 Manuals [en]

Version 1.2; Art.-No. 55075, 55076, 55077, 55078

3 Configuration Files [en]

Version 1.1; Art.-No. 55075, 55076, 55077, 55078

4 Drawing Files [en]

ePLAN P8 - Version 2.0-2.2 (09.10.2013); Art.-No. 55075

Art.-No. 55071, 55072, 55073, 55074, 55075, 55076, 55077, 55078, 55345, 55346, 55347, 55348

Art.-No. 55071, 55072, 55073, 55074, 55075, 55076, 55077, 55078, 55345, 55346, 55347, 55348

ePLAN 5 (17.07.2013); IMPACT67C

9 Manuals in further languages [en]

Version 1.2; Art.-No. 55075, 55076, 55077, 55078

back