You are here: Shop Home / I/O-Systems / Cube67 / Bus Nodes / Cube67 bus nodes EtherNet-IP

CUBE67 BUS NODES ETHERNET-IP

Art. No. 56505

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
EtherNet-IP
Comments:
  1. For connection cables please see chapter "Connection Technology"
  2. Housing fully potted.

Specifications:

Bus technologies
 
Approvals
 
Fieldbus
Operating modes Autonegotiation/Auto MDI/MDI-X
Transfer rate to 100 Mbit/s
Addressing DHCP, BOOTP or IP address by rotary switch
Supply voltage
Operating voltage 24 V DC (EN 61131-2)
Sensor-system/actuator supply via 7/8" power; max. 9 A
Current consumption max. 70 mA
Internal system connection via M12, 6 pole; max. 4 A
Diagnostic
Communication status per LED and BUS
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
General data
Protection IP67
Temperature range 0...+55 °C (storage temperature -20...+75 °C)
Mounting method 2-hole screw mounting
Commercial data
Net weight 450
Weight unit Gram
Basic unit pc.
Customs tariff number 85176200
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Dimension drawing

Downloads:

1 Installation Sheets [en]

Version 2.1; Art.-No. 56505

2 Manuals [en]

Version 2.5; Art.-No. 56501, 56502, 56504, 56505, 56507, 56521, 56525, 56526, 56527, 56450, 56531, 56600, 56601, 56602, 56603, 56605, 56610, 56611, 56612, 56613, 56616, 56620, 56621, 56622, 56623, 56626, 56631, 56640, 56641, 56650, 56651, 56655, 56656, 56661, 56662, 56663, 56671, 56681, 56691, 56700, 56701, 56710, 56711, 56720, 56721, 56730, 56731, 56740, 56741, 56748, 56749, 56750, 56760, 56761, 56765, 56771, 56955, 566011, 5665003, 5665100, 5665101, 5665110, 5665111, 5665112, 5665113, 5665114, 5665115, 5665116, 5665500, 5665501, 5665502, 5665503, 5665600, 5665601, 5665602, 5665603, 5665604, 5665605, 5665606, 5665607, 5665609, 5665610, 5665611, 5665615, 5665616, 5666100, 5666200, 5666500, 5667100, 5667101, 5668100

Version 1.3; Art.-No. 56505

Version 2.4; Art.-No. 56501, 56502, 56504, 56505, 56507, 56450, 56501. 56531, 56600, 56601, 56602, 56603, 56605, 56610, 56611, 56612, 56613, 56616, 56620, 56621, 56622, 56623, 56626, 56631, 56640, 56641, 56642, 56650, 56651, 56655, 56656, 56661, 56662, 56663, 56671, 56681, 56691, 56700, 56701, 56710, 56711, 56720, 56721, 56730, 56731, 56740, 56741, 56748, 56749, 56750, 56760, 56761, 56771, 56955, 566011, 5665003, 5665100, 5665101, 5665110, 5665111, 5665112, 5665113, 5665114, 5665115, 5665116, 5665500, 5665501, 5665502, 5665503, 5665600, 5665601, 5665602, 5665603, 5665604, 5665605, 5665606, 5665607, 5665609, 5665610, 5665611, 5665615, 5665616, 5666100, 5666200, 5666500, 5667100, 5667101, 5668100

3 Configuration Files [en]

Version 1.2; Art.-No. 56505

4 Drawing Files [en]

Art.-No. 56505

Art.-No. 56505

ePLAN 5 (22.08.2013); CUBE67.BN

7 Application examples and more [en]

Cube67 Ethernet/IP Configuration Spreadsheet - Version 3.05

9 Manuals in further languages [en]

Version 2.7; Art.-No. 56501, 56502, 56504, 56505, 56507, 56521, 56525, 56526, 56527, 56450, 56531, 56600, 56601, 56602, 56603, 56605, 56610, 56611, 56612, 56613, 56616, 56620, 56621, 56622, 56623, 56626, 56631, 56640, 56641, 56642, 56650, 56651, 56655, 56656, 56661, 56662, 56663, 56671, 56681, 56691, 56700, 56701, 56710, 56711, 56720, 56721, 56730, 56731, 56740, 56741, 56748, 56749, 56750, 56760, 56761, 56765, 56771, 56955, 566011, 5665003, 5665100, 5665101, 5665110, 5665111, 5665112, 5665113, 5665114, 5665115, 5665116, 5665500, 5665501, 5665502, 5665503, 5665600, 5665601, 5665602, 5665603, 5665604, 5665605, 5665606, 5665607, 5665609, 5665610, 5665611, 5665615, 5665616, 5666100, 5666200, 5666500, 5667100, 5667101, 5668100

Version 1.9; Art.-No. 56505

Version 2.4; Art.-No. 56501, 56502, 56504, 56505, 56507, 56450, 56501, 56531, 56600, 56601, 56602, 56603, 56605, 56610, 56611, 56612, 56613, 56616, 56620, 56621, 56622, 56623, 56626, 56631, 56640, 56641, 56642, 56650, 56651, 56655, 56656, 56661, 56662, 56663, 56671, 56681, 56691, 56700, 56701, 56710, 56711, 56720, 56721, 56730, 56731, 56740, 56741, 56748, 56749, 56750, 56760, 56761, 56771, 56955, 566011, 5665003, 5665100, 5665101, 5665110, 5665111, 5665112, 5665113, 5665114, 5665115, 5665116, 5665500, 5665501, 5665502, 5665503, 5665600, 5665601, 5665602, 5665603, 5665604, 5665605, 5665606, 5665607, 5665609, 5665610, 5665611, 5665615, 5665616, 5666100, 5666200, 5666500, 5667100, 5667101, 5668100

back