Transistor, switched positive 4 A
24 V DC
AMS 10-43/5 Opto-coupler module N: 53 VDC - OUT: 53 VDC / 4 A
Transistor, switched positive 2 A
3 N/O contacts
24 V DC
AMS 3-10/44-2 Opto-coupler module IN: 53 VDC - OUT: 35 VDC / 2 A
Transistor, switched positive 2 A
4 N/O
24 V DC
AMS 4 Optocouplermodule In: 24 VDC Out: 24 VDC / 2A