You are here: Shop Home / Field passive / Flange plug connector / Flange plug connector 7/8" / Flange 7/8" female

FLANGE 7/8" FEMALE

Art. No. 7000-78381  |  Form No. 78381

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2

Product information

Article description:

Features
Flange 7/8" female
with multi-strand wire
5-pole

Specifications:

Form
  78381
Technical Data
Operating voltage max. 250 V AC/DC
Operating current per contact (40 °C) max. 9 A
Locking of ports Screw thread 7/8" (recommended torque 1.5 Nm) self-securing
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Temperature range -25...+85 °C

Drawings:

Circuit diagram
Contact layout
Dimension drawing

Downloads:

4 Drawing Files [en]

Art.-No. 7000-78381-xxxxxxx

back