Art. No. 7000-41601 | Form No. 41601
Product information
Article description:
| Form A (18 mm) |
| M12, 4-pole, connector at the rear |
| LED and suppression |
| Connection cable L = 200 mm |
Comments:
- Plastic housings with good resistance against chemicals and oils.
- The resistance to aggressive media should be individually tested for your application. Further details on request.
Specifications:
![]() ![]() |
| 41601 |
| Operating voltage | 24 V AC ±20 % / DC ±25 % |
| Operating current per contact (40 °C) | max. 4 A |
| Switch off spike | max. 55 V |
| Switch off delay time | max. 20 ms |
| Housing | Plastic, black (gray on request) |
| Protection | IP65 and IP67 when plugged and screwed down (EN 60529) |
| Temperature range | -25...+85 °C, depending on cable quality |
| Locking of ports | M3 (recommended torque 0.4 Nm) |
Drawings:
![]() |
![]() |
Downloads:
7000-41601_3D_STP ZIP, 264 KB Art.-No. 7000-41601-xxxxxxx |