You are here: Shop Home / Field passive / Valve plug / With open ended wires / Form C (8 mm) with open ended wires / Valve plug (form C) with open ended wires 24 V AC/DC with LED

VALVE PLUG (FORM C) WITH OPEN ENDED WIRES24 V AC/DC WITH LED

Art. No. 7000-80001  |  Form No. 80001

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2

Product information

Article description:

Features
Form C (8 mm)
24 V AC/DC with LED
Comments:
  1. Further cable lengths on request.
  2. Plastic housings with good resistance against chemicals and oils.
  3. The resistance to aggressive media should be individually tested for your application. Further details on request.

Specifications:

Approvals
 
Form
  80001
Technical Data
Operating voltage 24 V AC/DC ±25 %
Operating current per contact (40 °C) max. 4 A
Housing Plastic, black (gray on request)
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Temperature range -25...+85 °C, depending on cable quality
Locking of ports M3 (recommended torque 0.4 Nm)

Drawings:

Circuit diagram
Contact layout
Dimension drawing

Downloads:

4 Drawing Files [en]

Art.-No. 7000-80001-xxxxxxx

back