Art. No. 7000-18021 | Form No. 18021
Product information
Article description:
| Form A (18 mm) |
| 24 V AC/DC with LED and suppression |
Comments:
- Further cable lengths on request.
- Plastic housings with good resistance against chemicals and oils.
- The resistance to aggressive media should be individually tested for your application. Further details on request.
Specifications:
![]() ![]() |
| 18021 |
| Operating voltage | 24 V AC ±20 % / DC ±25 % |
| Operating current per contact (40 °C) | max. 4 A |
| Switch off spike | max. 55 V |
| Switch off delay time | max. 20 ms |
| Housing | Plastic, black (gray on request) |
| Protection | IP65 and IP67 when plugged and screwed down (EN 60529) |
| Temperature range | -25...+85 °C, depending on cable quality |
| Locking of ports | M3 (recommended torque 0.4 Nm) |
Drawings:
![]() |
![]() |
![]() |
Downloads:
7000-18021_3D_STP ZIP, 105 KB Art.-No. 7000-18021-xxxxxxx |