You are here: Shop Home / Interfaces / Pass-through / MSDD Inst. socket USB Bf.A.1m cable

MSDD INST. SOCKET USB BF.A.1M CABLE

Art. No. 4000-73000-0060000

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
USB (form A to A)
1 × USB (female/male) form A, 1.0 m cable

Specifications:

Technical Data
Operating voltage 30 V AC/DC
Operating current max. 500 mA
Connection diameter 2 × 0.22 mm² (AWG 24); 2 × 0.08 mm² (AWG 28)
Specification USB: 2.0/type 2dB (max. 480 Mbit/s)
Mounting depth mounted approx. 70 mm
General data
Shielded yes
Protection IP65
Dimensions Ø × D 29.5 x 29 mm
Cut-out Ø 22.5 mm
Commercial data
Net weight 40
Weight unit gram
Basic unit pc.
Customs tariff number 85444290
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Control cabinet cut-out
Dimension drawing

Downloads:

4 Drawing Files [en]

Art.-No. 4000-73000-0060000

back