You are here: Shop Home / Field passive / M12 distribution systems / Exact12 / pre-wired homerun cable / Exact12, NPN, 4-way, 4-pole, with pre-wired homerun cable

EXACT12, NPN, 4-WAY, 4-POLE, WITHPRE-WIRED HOMERUN CABLE

Art. No. 8000-84411  |  Form No. 84411

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2
Amount:

Product information

Article description:

Features
4-pole
for NPN signals 24 V DC
You can chose from the following variants:
8000-84411-3330500 Exact12, 4xM12, 4-pole, moulded cable 5.0m PUR/PVC 4x0,34+3x0,75
8000-84411-3331000 Exact12, 4xM12, 4-pole, moulded cable 10.0m PUR/PVC 4x0,34+3x0,75
Comments:
  1. Further cable lengths on request.
  2. Plastic housings with good resistance against chemicals and oils.
  3. The resistance to aggressive media should be individually tested for your application. Further details on request.

Specifications:

Approvals
 
Contact layout
Contact 1 (+)
Contact 3 (-)
Contact 4 (N/O)/(S1)
Contact 5 (Earth)
LED display LED (green): Power LED (yellow): signal (S1)
Form
  84411
Technical Data
Operating voltage 24 V DC
Operating current per contact (40 °C) max. 4 A
Total current max. 10 A
Housing Plastic, flame retardant
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Temperature range -20...+60 °C
Technical data M12 port
Locking of ports Screw thread M12 × 1 mm

Drawings:

Circuit diagram

Zoom

Contact layout
De-rating curve
Dimension drawing

back