Art. No. 8000-88010-3570300
Product information
Article description:
| 8-way, 3-pole |
| PUR/PVC |
| 3.0 m |
Comments:
- Further cable lengths on request.
- Plastic housings with good resistance against chemicals and oils.
- The resistance to aggressive media should be individually tested for your application. Further details on request.
Specifications:
![]() ![]() |
| Contact 1 | (+) |
| Contact 3 | (-) |
| Contact 4 | (N/O)/(S1) |
| LED display | LED (green): Power LED (yellow): signal (S1) |
| Operating voltage | 24 V DC |
| Operating current per contact (40 °C) | max. 2 A |
| Signal per port | 1 - (31-32) |
| Protection | IP65 and IP67 when plugged and screwed down (EN 60529) |
| Housing | Plastic, flame retardant |
| Temperature range | -20...+80 °C, depending on cable quality |
| Total current | max. 8 A |
| Locking of ports | Screw thread M8 × 1 mm |
| No./diameter of wires | 8 × 0.34 + 2 × 0.75 mm² |
| C-track properties | 2 Mio. |
| Jacket | PUR/PVC |
| Outer diameter | approx. 8.6 mm |
| Bend radius (mobile) | 12 × outer diameter |
| Temperature range (fixed) | -30...+80 °C |
| Temperature range (mobile) | -5...+70 °C |
| Net weight | 490 |
| Weight unit | gram |
| Basic unit | pc. |
| Customs tariff number | 85444290 |
| Unit (piece) | 1 |
| Limited value | 1 |
Downloads:
8000-88010_2D_DXF DXF, 2581 KB Art.-No. 8000-88010-xxxxxxx |
8000-88010_3D_STP ZIP, 451 KB Art.-No. 8000-88010-xxxxxxx |