Warning: mysql_connect() [function.mysql-connect]: Host 'vm-murrelektronik-2.weber-ebusiness.de' is blocked because of many connection errors; unblock with 'mysqladmin flush-hosts' in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 443

Warning: mysql_select_db(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 444

Warning: mysql_query(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 460

Warning: mysql_close(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 574
Murrelektronik Online Shop > IMPACT67 compact module, plastic Ethercat, 16 dig. In
You are here: Shop Home / I/O-Systems / Impact67 / EtherCAT / IMPACT67 compact module, plastic Ethercat, 16 dig. In

IMPACT67 COMPACT MODULE, PLASTIC ETHERCAT,16 DIG. IN

Art. No. 55081

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
Digital inputs
DI16
Comments:
  1. For connection cables please see chapter "Connection Technology"
  2. Housings potted on the back

Specifications:

Bus technologies
 
Approvals
 
Connections
Fieldbus M12, D-coded
Sensor-system/actuator supply 7/8", 5-pole, 2 × max. 9 A
I/O ports M12, A-coded, 5-pole
Fieldbus
Operating voltage 24 V DC (EN 61131-2)
Operating modes Autocrossing Autonegotiation
Transfer rate to 100 Mbit/s
Addressing automatic or Device ID by rotary switch
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, p-switching (EN 61131-2)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
General data
Protection IP67
Temperature range -25...+55 °C (storage temperature -25...+70 °C)
Mounting method 2 hole screw mounting, compatible with I/O modules of MVK model range
Commercial data
Net weight 420
Weight unit Gram
Basic unit pc.
Customs tariff number 85176200
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Dimension drawing

back