You are here: Shop Home / Connection Technology / T-couplers M8, M12, 7/8" / T-coupler M12-male 5p. / 2x M12-female 4p. Replaced Art.-No. 13880

T-COUPLER M12-MALE 5P. / 2X M12-FEMALE 4P.REPLACED ART.-NO. 13880

Art. No. 7000-41121-0000000  |  Form No. 41121

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
T-coupler M12 – M12
5-pole
Distribution function (NO)
Comments:
  1. Plastic housings with good resistance against chemicals and oils.
  2. The resistance to aggressive media should be individually tested for your application. Further details on request.

Specifications:

Approvals
 
Form
  41121
Technical Data
Operating voltage max. 60 V AC/DC
Operating current per contact max. 4 A
Locking of ports Screw thread M12 × 1 mm (recommended torque 0.6 Nm) self-securing
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Temperature range -25...+85 °C
Commercial data
Net weight 30
Weight unit Gram
Basic unit pc.
Customs tariff number 85369010
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Circuit diagram
Contact layout
Dimension drawing

Downloads:

4 Drawing Files [en]

ePLAN P8 - Version 2.0-2.2 (09.10.2013); Art.-No. 7000-41121-0000000

Art.-No. 7000-41121-xxxxxxx

back