Warning: mysql_connect() [function.mysql-connect]: Host 'vm-murrelektronik-2.weber-ebusiness.de' is blocked because of many connection errors; unblock with 'mysqladmin flush-hosts' in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 443

Warning: mysql_select_db(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 444

Warning: mysql_query(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 460

Warning: mysql_close(): supplied argument is not a valid MySQL-Link resource in /var/www/vhosts/onlineshop.murrelektronik.com/httpdocs/mediandoweb/modules/tabs.php on line 574
Murrelektronik Online Shop > Cube67 I/O extension module, valve-interface 16 digitale outputs for MAC
You are here: Shop Home / I/O-Systems / Cube67 / Digital outputs / Cube67 I/O extension module, valve-interface 16 digitale outputs for MAC

CUBE67 I/O EXTENSION MODULE,VALVE-INTERFACE 16 DIGITALE OUTPUTS FORMAC

Art. No. 5665116

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
Expansion module
DO16 - Valve (E) 0.5 m
Multipole plug (0.5 A)
MAC Valves
Comments:
  1. All housings are fully potted
  2. For connection cables please see chapter "Connection Technology"

Specifications:

Approvals
 
Internal communication
Module supply via internal system connection (max. 2×4 A)
LED display US: sensor supply and internal supply voltage (green: OK); UA: actuator supply (green: OK)
Current consumption max. 50 mA
Cable
No./diameter of wires 18 × 0.25 mm²
Jacket PVC
Output
Actuator supply UA 24 V DC (EN 61131-2), via system connection (max. 4 A)
Switching current per output short-circuit and overload protected
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
Actuator warning per channel via LED and BUS
General data
Protection IP67
Temperature range 0...+55 °C (storage temperature -20...+75 °C)
Mounting method 2-hole screw mounting
Commercial data
Net weight 256
Weight unit Gram
Basic unit pc.
Customs tariff number 85176200
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Dimension drawing

back