You are here: Shop Home / Field passive / M12 distribution systems / Exact12 / pre-wired homerun cable / Exact12, 4-way, 5-pole, with pre-wired homerun cable

EXACT12, 4-WAY, 5-POLE, WITH PRE-WIREDHOMERUN CABLE

Art. No. 8000-84510  |  Form No. 84510

Click to enlarge

Picture represents similar product

Zoom

Produktkonfigurator

1
2
Amount:

Product information

Article description:

Features
5-pole
You can chose from the following variants:
8000-84510-3630300 Exact12, 4xM12, 5-pole, moulded cable 3.0m PUR/PVC 8x0,34+3x0,75, UL/CSA
8000-84510-3630500 Exact12, 4xM12, 5-pole, moulded cable 5.0m PUR/PVC 8x0,34+3x0,75, UL/CSA
8000-84510-3631000 Exact12, 4xM12, 5-pole, moulded cable 10.0m PUR/PVC 8x0,34+3x0,75, UL/CSA
8000-84510-3631500 Exact12, 4xM12, 5-pole, moulded cable 15.0m PUR/PVC 8x0,34+3x0,75, UL/CSA
8000-84510-4480300 Exact12, 4xM12, 5-pole, moulded cable 3.0m PUR 8x0,5+3x1,0, UL/CSA
8000-84510-4480500 Exact12, 4xM12, 5-pole, moulded cable 5.0m PUR 8x0,5+3x1,0, UL/CSA
8000-84510-4481000 Exact12, 4xM12, 5-pole, moulded cable 10.0m PUR 8x0,5+3x1,0, UL/CSA
8000-84510-4481500 Exact12, 4xM12, 5-pole, moulded cable 15.0m PUR 8x0,5+3x1,0, UL/CSA
Comments:
  1. Further cable lengths on request.
  2. Plastic housings with good resistance against chemicals and oils.
  3. The resistance to aggressive media should be individually tested for your application. Further details on request.

Specifications:

Approvals
 
Contact layout
Contact 1 (+)
Contact 2 (N/C)/(S2)
Contact 3 (-)
Contact 4 (N/O)/(S1)
Contact 5 (Earth)
LED display LED (green): Power LED (yellow): signal (S1) LED (white): Signal (S2)
Form
  84510
Technical Data
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Operating voltage 24 V DC
Operating current per contact (40 °C) max. 4 A
Total current max. 10 A
Housing Plastic, flame retardant
Temperature range -20...+60 °C
Technical data M12 port
Locking of ports Screw thread M12 × 1 mm

Drawings:

Circuit diagram

Zoom

Contact layout
Dimension drawing

back