You are here: Shop Home / Electronics in the Control Cabinet / Passive Interface Technology / Screw plug-in terminals / LUGS 24 connector for signal transfer 250V / 8 A

LUGS 24 CONNECTOR FOR SIGNAL TRANSFER 250V/ 8 A

Art. No. 54102

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
24-pole
Screw plug-in terminals

Specifications:

Technical Data
Operating voltage max. 250 V AC
Operating current per bit max. 10 A
Air and creepage distances (EN 60664-1) over voltage, category I
Temperature range -20...+60 °C
Dimensions H × W × D 75×70×66 mm
General data
Mounting method DIN-rail mountable (EN 60715)
Connection Screw plug-in terminal: max. 4 mm², single wire
Commercial data
Net weight 164
Weight unit Gram
Basic unit pc.
Customs tariff number 85369010
Unit (piece) 1
Minimum order quantity (piece) 1

Drawings:

Circuit diagram
Dimension drawing

back