Art. No. 85658
Product information
Article description:
| INPUT: 24 V DC |
| OUTPUT: ±10 V DC |
| Output rating: 5 W |
| Current: 2 × 0.25 A |
Specifications:
| Input voltage | 24 V DC |
| Input current | 0.85 A |
| Input fuse (internal) | 2 A (T) |
| Output current | max. 2 × 250 mA |
| Ripple | max. 0.2 % eff |
| Output fuse | short-circuit and overload protected, restart after overload by removing power supply |
| Output voltage | ±10 V DC (SELV), ±5 % |
| Standards | (EN 61204-3) |
| Test isolation voltage | 4 kV (input/output) |
| Temperature range | 0...+50 °C, no condensation |
| Mounting method | DIN-rail mountable TH35 or G32 (EN 60715) |
| Dimensions H × W × D | 75 x 22.5 x 102 mm |
| Net weight | 100 |
| Weight unit | gram |
| Basic unit | pc. |
| Customs tariff number | 85043121 |
| Unit (piece) | 1 |
| Minimum order quantity (piece) | 1 |
Drawings:
![]() |
![]() |