You are here: Shop Home / Control cabinet / Switch mode P.S.U's / MSC-B 1-phase / MCS-B Power supply 1-phase, primary switched IN: 95-265VAC OUT: 4-6V/3ADC

MCS-B POWER SUPPLY 1-PHASE, PRIMARYSWITCHED IN: 95-265VAC OUT: 4-6V/3ADC

Art. No. 85371

Click to enlarge

Picture represents similar product

Zoom

Amount:

Product information

Article description:

Features
INPUT: 110...240 V AC
OUTPUT: 5 V DC  ± 1%
Current: 3 A
Comments:
  1. This switch mode power supplies meet the (EN 61000-3-2) standard for harmonic current.

Specifications:

Input
Input voltage 95...265 V AC; 110...300 V DC
Input current 0.3 A (115 V AC); 0.2 A (230 V AC)
Inrush current after 1 ms max. 15 A
External fuse max. 10 A
Frequency 50/60 Hz
Output
Output voltage 5 V DC (SELV), ±1 %; 4.2...6 V adjustable
Output current 3 A (+40 °C); 2.5 A (+55 °C)
Hold up time min. 30 ms (115 V AC); min. 180 ms (230 V AC)
Ripple max. 20 mV rms
Spikes max. 120 mV p-p
Short-circuit and overload protection yes
LED display LED (green) for output voltage
Parallel usage/serial usage no/yes (max. 2 units)
General data
Standards (EN 60950-1), (EN 61204-3), (EN 55022 B), (EN 61000-3-2)
Temperature range 0...+40 °C, to +55 °C derating (storage temperature -25...+85 °C)
Mounting method DIN-rail mountable TH35 (EN 60715)
Relative humidity 5...95 %, no condensation
Efficiency 80 %
Dimensions H × W × D × Da 76 x 38 x 80 x 7,5 mm
Commercial data
Net weight 160
Weight unit gram
Basic unit pc.
Customs tariff number 85044090
Unit (piece) 1
Limited value 1

Drawings:

Circuit diagram
Dimension drawing

Downloads:

1 Installation Sheets [en]

Art.-No. 85371

4 Drawing Files [en]

Art.-No. 85371

Art.-No. 85371

Version 1.00

back